IESNA:LM-63-2002
[TEST]P243362
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-54)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S123DRP-H560D835-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 3 DIRECT RECESSED WITH SATIN DROP DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2170
TILT=NONE
184 -1 1 73 5 1 1 0.229167 3.875 0.08333
1 1 17.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
639.3 642.7 640 635.3 628 620 608.7 596 582 567.3
550 532 513.3 493.3 474 452 431.3 410 386 364.7
342 318.7 295.3 273.3 248.7 226.7 202.7 180.7 157.3 134
111.3 90 68.7 50 34 20 9.3 8.7 7.3 7.3
6.7 6 5.3 4.7 4.7 4 3.3 3.3 3.3 2.7
2.7 2 2 1.3 1.3 1.3 0.7 0.7 0.7 0.7
0.7 0 0 0 0 0 0 0 0 0
0 0 0
639.3 640.7 639.3 635.3 630 622.7 612.7 600.7 588 574
557.3 540.7 523.3 505.3 485.3 466 446.7 426 405.3 384
362 340.7 320 298 276 254.7 232.7 210 188 166.7
145.3 124 104 86 69.3 56 44 39.3 36 32.7
29.3 26 23.3 20 17.3 14.7 12 9.3 7.3 4.7
2.7 1.3 1.3 1.3 0.7 0.7 0.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
639.3 635.3 635.3 632 626.7 620 611.3 600 588 576
562 546 530 513.3 494.7 478.7 460.7 442.7 424.7 404.7
386.7 366.7 347.3 326.7 306 286 264 244 222 201.3
180.7 160.7 142 124.7 108 93.3 81.3 75.3 70.7 66.7
62.7 58 54 50 46 42 38 34 30.7 27.3
23.3 20 16.7 13.3 10 6.7 3.3 0.7 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
639.3 641.3 640.7 638 633.3 627.3 619.3 608 596 584
570.7 555.3 540 524 507.3 492 474.7 456.7 439.3 422
403.3 384.7 366 347.3 327.3 307.3 287.3 267.3 246 226
205.3 185.3 166.7 148.7 132.7 118 106 98.7 93.3 88.7
83.3 78.7 74 69.3 64.7 60 55.3 51.3 46.7 42.7
38 34 30 26 22 18 14 10.7 6.7 3.3
0 0 0 0 0 0 0 0 0 0
0 0 0
639.3 640 640 638 632.7 625.3 618 607.3 598 585.3
570 555.3 542 526.7 510.7 494 477.3 462.7 444.7 428
409.3 390.7 372.7 354.7 335.3 315.3 294.7 275.3 254.7 233.3
213.3 194 175.3 156.7 141.3 125.3 113.3 106 100.7 95.3
90 85.3 80 75.3 70.7 66 61.3 56.7 52 48
43.3 38.7 34.7 30.7 26 22 18 14 9.3 6
2 0 0 0 0 0 0 0 0 0
0 0 0
